IESNA:LM-63-2002
[TEST]P954021
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-927-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24828
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2913.1 3647.5 4311.3 4825.3 5244.3 5481.4 5592.9 5632.7 5833.9 6264.5
6975.8 7874.2 8758.5 9464.7 10082.4 10646.3 11002.6 11093.6 10874.4 10319.5
9199.4 7262.9 5995.4 5021.3 3976.8 2797.8 1839.1 1289.3 1006.1 868.9
788.2 662.6 561.3 194.8 94.8 15.4 0
2913.1 3673.1 4343.4 4866.3 5250.7 5510.9 5644.2 5681.4 5848 6236.3
6893.8 7774.2 8641.9 9372.4 9996.5 10560.5 10983.4 11135.9 10996.2 10525.8
9590.3 7801.1 6237.6 5237.9 4206.2 3050.2 2005.7 1353.4 1038.1 899.7
795.9 672.8 566.5 240.9 101.2 19.2 0
2913.1 3641 4298.5 4826.5 5237.9 5536.5 5701.9 5772.4 5903.1 6251.7
6811.7 7593.5 8426.6 9160.9 9754.3 10228.5 10673.2 10889.8 10834.7 10459.2
9706.9 8477.8 6757.9 5558.3 4534.3 3414.2 2280 1514.9 1120.1 930.4
821.5 715.1 612.6 467.8 238.4 28.2 0
2913.1 3641 4279.3 4806 5245.6 5582.7 5808.2 5926.2 6049.2 6318.3
6734.9 7341.1 8061.3 8752.1 9308.3 9764.6 10147.8 10457.9 10541.2 10418.2
9965.8 9126.3 7947.3 6551.6 5237.9 4070.4 2846.5 1822.4 1243.2 945.8
816.4 708.7 604.9 481.9 338.3 132 0
2913.1 3533.4 4152.4 4693.2 5157.2 5567.3 5894.1 6110.7 6249.1 6461.9
6807.9 7252.6 7828.1 8413.8 8940.5 9394.2 9763.3 10091.4 10324.6 10387.4
10263.1 9881.2 9140.4 8020.3 6711.8 5375.1 4005 2640.1 1658.4 1112.4
848.4 753.6 654.9 499.8 337.1 105.1 0
2913.1 3477 4035.8 4562.5 5049.5 5500.7 5910.8 6235 6455.5 6661.8
6920.7 7292.4 7723 8234.3 8749.5 9262.2 9697.9 10038.8 10296.4 10509.2
10674.5 10619.4 10387.4 9860.7 8950.8 7771.7 6255.5 4797.1 3225.8 1991.6
1291.9 883 639.5 387 194.8 51.3 0
2913.1 3369.3 3855.1 4351.1 4832.9 5305.9 5762.1 6168.4 6505.4 6775.9
7050.1 7350 7679.4 8089.5 8559.9 9093 9641.5 10170.8 10639.9 11052.6
11428.1 11840.8 12026.6 12142 12116.3 11593.4 10595.1 9004.6 6900.2 4674
2697.8 1400.8 715.1 412.7 201.2 69.2 0
2913.1 3287.3 3676.9 4102.4 4543.3 4959.8 5407.1 5841.6 6259.4 6628.5
6997.6 7339.8 7649.9 7984.4 8335.6 8712.4 9149.4 9644.1 10184.9 10759.1
11385.8 12285.5 13012.2 13455.6 13960.6 14325.8 14373.2 13882.4 12605.9 10539.9
7679.4 4956 2526.1 1030.4 367.8 71.8 0
2913.1 3139.9 3414.2 3732 4080.6 4449.7 4825.3 5196.9 5564.7 5942.8
6338.8 6705.4 7104 7520.5 7953.7 8388.1 8870 9410.8 10009.4 10687.3
11479.4 12680.2 13872.1 14688.5 15730.5 16957 18269.3 19144.7 18957.6 17195.3
13567.1 8795.7 3730.8 1139.3 358.9 74.3 0
2913.1 3114.3 3387.3 3679.5 4008.9 4357.5 4713.8 5068.8 5419.9 5776.2
6127.4 6491.3 6875.8 7292.4 7723 8170.3 8667.5 9217.3 9832.5 10533.5
11324.3 12595.6 13796.5 14680.8 15794.5 17131.3 18564.1 19476.6 19303.6 17429.9
13486.4 8247.1 3160.4 872.8 282 64.1 0
2913.1 3016.9 3157.9 3347.6 3577 3826.9 4079.4 4344.7 4618.9 4895.7
5175.1 5463.5 5754.4 6062 6392.7 6742.5 7127 7562.8 8088.2 8688
9418.5 10579.7 11460.1 12329.1 13389 14664.2 15861.2 16380.2 15838.1 13770.9
10165.7 5658.3 1631.5 342.2 114.1 25.6 0
2913.1 2945.1 3024.6 3138.7 3296.3 3466.8 3652.6 3843.5 4037.1 4243.4
4444.6 4638.1 4838.1 5036.7 5246.9 5468.6 5701.9 5985.1 6313.2 6738.7
7353.9 8117.7 8638 9219.9 9915.8 10674.5 11192.3 11011.6 10106.8 8409.9
6073.5 3107.9 1013.8 302.5 103.8 24.4 0
2913.1 2881.1 2892.6 2945.1 3031 3119.4 3236.1 3351.4 3465.5 3584.7
3688.5 3782 3860.2 3932 3982 4014 4046 4067.8 4103.7 4187
4386.9 4504.9 4526.6 4570.2 4638.1 4699.7 4531.8 3999.9 3241.2 2401.7
1632.8 925.3 463.9 196.1 94.8 33.3 0
2913.1 2746.5 2647.8 2596.5 2591.4 2611.9 2646.5 2685 2711.9 2728.5
2727.3 2695.2 2645.2 2574.8 2481.2 2367.1 2230 2087.7 1957 1835.3
1709.7 1598.2 1504.6 1427.7 1361.1 1293.1 1208.6 1094.5 936.9 725.4
528 388.3 269.1 173 98.7 28.2 0
2913.1 2622.2 2441.5 2362 2342.8 2359.4 2395.3 2433.8 2453 2447.9
2421 2373.5 2304.3 2218.5 2118.5 2016 1909.6 1803.2 1698.1 1582.8
1466.2 1361.1 1284.2 1238 1220.1 1222.7 1220.1 1184.2 1095.8 948.4
721.5 497.3 348.6 229.4 114.1 25.6 0
2913.1 2524.8 2306.9 2221 2224.9 2273.6 2327.4 2362 2364.6 2341.5
2296.6 2232.6 2156.9 2069.8 1977.5 1886.5 1790.4 1689.2 1585.3 1489.2
1416.2 1353.4 1311.1 1284.2 1261.1 1234.2 1191.9 1148.3 1094.5 1008.6
877.9 689.5 452.4 249.9 119.2 25.6 0
2913.1 2431.2 2206.9 2149.3 2185.1 2251.8 2304.3 2330 2319.7 2280
2218.5 2145.4 2060.8 1977.5 1889.1 1803.2 1744.3 1673.8 1585.3 1514.9
1467.4 1404.6 1306 1227.8 1176.5 1126.5 1075.3 1024 977.9 935.6
885.6 804.9 658.7 505 296.1 71.8 0
2913.1 2378.7 2154.4 2122.3 2183.9 2247.9 2300.5 2315.9 2291.5 2228.7
2153.1 2067.2 1975 1892.9 1822.4 1782.7 1735.3 1686.6 1639.2 1534.1
1440.5 1366.2 1291.9 1222.7 1150.9 1088.1 1026.6 970.2 911.2 843.3
776.7 716.4 628 542.1 379.4 147.4 0
2913.1 2333.8 2121.1 2117.2 2185.1 2246.7 2292.8 2297.9 2260.8 2192.8
2107 2012.1 1927.5 1849.4 1796.8 1752 1694.3 1616.1 1546.9 1463.6
1399.5 1327.7 1257.3 1193.2 1139.3 1084.2 1025.3 965.1 894.6 816.4
730.5 654.9 557.5 421.6 279.4 116.6 0
2913.1 2308.2 2104.4 2115.9 2190.3 2250.5 2291.5 2283.8 2236.4 2155.7
2055.7 1962.1 1882.7 1822.4 1794.3 1726.3 1621.2 1499.5 1450.8 1409.8
1336.7 1280.3 1231.6 1159.9 1106 1063.7 1008.6 943.3 865.1 779.2
685.7 644.6 554.9 362.7 264 161.5 0
2913.1 2303.1 2094.1 2117.2 2191.6 2253.1 2290.2 2280 2222.3 2131.3
2030.1 1937.8 1859.6 1822.4 1778.9 1693 1539.2 1438 1412.3 1362.3
1298.3 1229.1 1163.7 1113.7 1083 1056 1006.1 944.5 870.2 784.3
693.4 716.4 571.6 381.9 290.9 107.7 0
2913.1 2303.1 2092.9 2121.1 2192.8 2254.3 2289 2283.8 2227.4 2132.6
2030.1 1936.5 1858.3 1823.7 1775 1687.9 1527.7 1439.2 1418.7 1361.1
1294.4 1218.8 1165 1098.3 1089.4 1056 1004.8 944.5 875.3 783.1
695.9 706.2 490.9 394.7 287.1 103.8 0
